(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General-Purpose Flat File, 5-Use

General-Purpose Flat File, 5-Use

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

A general-purpose file that can be used across a broad range of applications.
[Features]
· General-purpose type for use with ironworking, woodworking, plywood, plastic, aluminum boards, etc.
[Applications]
· Filing and polishing of iron, stainless steel, aluminum, plastic, wood, etc.

Part Number
4977292189637
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,807.20

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Size Overall length: 220 mm Shape Flat JAN Code 4977292189637
Details of cut type (For ironwork) Coarse grain / medium grain Package width(mm) 40 Package height(mm) 290
Packaging depth(mm) 20 Package weight(g) 180 Applications For ironworking/woodworking/plastic

Please check the type/dimensions/specifications of the part 4977292189637 in the General-Purpose Flat File, 5-Use series.

X
whatsapp-qr whatsapp-icon