Loading...

Storage Type Diamond File GOLD

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Check the contents on the package mount and only use for applications for which it was originally designed.

Product Description

An auto-locking type slide holder convenient for carrying and storage.
[Features]
· Uses a slide type holder that makes it easy to remove, put back and adjust the blade.
· The file can be taken out and put away by sliding the lock button on the holder.
· An auto-locking type holder that automatically locks in place when you release the lock button.
· You can use both the back and front faces of the file. The file part can also be used after being made thinner.
Diamond powder, a material that is ideal for polishing, has been electrodeposited to the base material.
· · Can polish materials that regular files cannot, such as cemented carbide, highly quenched steel, ceramics, glass, earthenware, etc.
[Applications]
· For polishing and correcting quenched steel, ceramic, carbide inserts, glass, earthenware, etc.

Storage Type Diamond File GOLD | SK 11 | MISUMI India