(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

File Set for Detailed Work (5 Pcs. Set)

File Set for Detailed Work (5 Pcs. Set)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

5 files set for detailed work.
[Features]
·It is used for fine detailed work on metal, mainly on steel

Part Number
4977292188432
4977292188456
4977292188470
4977292188494
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Quantity

₹ 3,176.05

1 Piece(s) 6 Day(s) or more 215497729218843295257103005‑piece set

₹ 2,886.75

1 Piece(s) 6 Day(s) or more 20049772921884569525592005‑piece set

₹ 2,684.49

1 Piece(s) 6 Day(s) or more 18549772921884708224281205‑piece set

₹ 2,525.11

1 Piece(s) 6 Day(s) or more 1704977292188494822408605‑piece set

Loading...

  1. 1

Basic Information

Set contents Round / half-round / flat / triangular / square Quantity 5‑piece set
X
whatsapp-qr whatsapp-icon