(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Set of files for detailed work.
[Features]
· 3‑piece set.
[Applications]
· For finer detailed work on metal, particularly on iron.
Overall Length(mm) | 215 | JAN Code | 4977292188425 | Package width(mm) | 60 |
---|---|---|---|---|---|
Package height(mm) | 260 | Packaging depth(mm) | 10 | Package weight(g) | 180 |
Set contents | Round / half-round / flat | Quantity | 3‑pc set |
Please check the type/dimensions/specifications of the part 4977292188425 in the Detailed Work File Set (3‑Pc. Set) series.