(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detailed Work File Set, Fine Grain STPF-1

Detailed Work File Set, Fine Grain STPF-1

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,658₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main body of the file before use. Wear protective gear such as work gloves and safety goggles appropriate to the type of work being performed. Be sure to fix the workpiece with a vise, clamp or similar other contraption and work with care. Apply force to the file when moving it in the push-direction. If used in the wrong direction, the file teeth may become damaged and shorten the life of the product. Do not use the file like a hammer to hit work materials. Do not use as a lever. Doing so may lead to breakage.
  • The grains may become clogged during work, reducing sharpness. If the grain becomes clogged, clean out any residue using a brush, etc. After use, remove any cutting chips and then store away. Any cutting chips that remain may cause that section to rust.

Product Description

An ironworking file set that focuses on more detailed finishing.
[Features]
· A set of fine grain type files with overall lengths of 215 mm.
· The file shapes are flat, round and half-round.
· The flat type is suitable for grinding flat surfaces and corner parts. The round type is suitable for grinding curved surfaces. The half-round type is suitable for flat and curved surfaces.
[Applications]
· For more detailed grinding work on metal materials, particularly iron.

Part Number
STPF-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,657.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Size Flat type size: approx. 215 × 13 × 6 mm / 56 g, Half-round size: approx. 215 × 14 × 7 mm / 60 g JAN Code 4977292170871 Package width(mm) 62
Package height(mm) 258 Packaging depth(mm) 10 Package weight(g) 167
Set contents Detailed work file flat / round / half-round

Please check the type/dimensions/specifications of the part STPF-1 in the Detailed Work File Set, Fine Grain STPF-1 series.

X
whatsapp-qr whatsapp-icon