(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polishing Eraser SPE-1000/SPE-2000/SPE-3000

Polishing Eraser SPE-1000/SPE-2000/SPE-3000

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SPE-1000
  • SPE-2000
  • SPE-3000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Follow the precautions displayed on the packaging and use the product in an appropriate manner. The product contains abrasives and so may leave scratches on the substrate material or may remove gloss. After use, wash away any shavings, dry thoroughly and then store in a location that cannot be reached by children.

Product Description

An eraser type file made of elastic natural rubber.
[Features]
· A dedicated eraser for cleaning and finish-polishing work.
· Fits curved surfaces easily and is easy to use.
· Easy to cut into the preferred size.
· It is clog resistant and wears away at an appropriate pace so you can always work with a new grinding surface.
· Using with neutral detergents, etc., will increase effectiveness for work around water supplies.
· A selection of 3 grit sizes, WA 1000, WA 2000 and WA 3000.
[Applications]
· Ideal for dirt removal and polishing work on metal products, resin products, etc.

Part Number
SPE-1000
SPE-2000
SPE-3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Package weight
(g)

₹ 602.56

5 Piece(s) 7 Day(s) or more WA-1000497729215870135

₹ 632.60

5 Piece(s) 7 Day(s) or more WA-2,000497729215871840

₹ 644.09

5 Piece(s) 7 Day(s) or more WA-3000497729215872535

Loading...

  1. 1

Basic Information

Size Approx. 65 × 25 × 10 mm Package width(mm) 65 Package height(mm) 120
Packaging depth(mm) 12
X
whatsapp-qr whatsapp-icon