Loading...

Lightweight Board File S175 SSBF-40LW

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Follow the precautions displayed on the packaging and use the product in an appropriate manner.

Product Description

An ultra-lightweight board file that is 65% lighter than conventional products.
[Features]
· A short type that is convenient for carrying with you and for storage. Finished with a rust-resistant nickel plating.
· The main body is made of aluminum alloy. The front surface is rasp cut / coarse grain, the back surface is double-cut / medium grain.
· The overall length is approx. 175 and the width is approx. 40 mm.
[Applications]
· Can be used for rough planing of gypsum board, calcium silicate board, slate, wood, etc.