Loading...

File Handle (Small/Medium/Large)

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Check that the file is securely inserted before use, without any looseness or rattling.

Product Description

A file handle with an easy-to-grip style for easier filing work.
[Features]
· A wooden handle that was developed to fit well in the hand.
· A choice of 3 types of file size, 150 mm, 200 mm, and 250 to 300 mm. Used for woodwork and ironwork.
· A choice of 3 types of file size, 75 mm, 100/125 mm, and 150 mm. Used for setting.
[Applications]
· Can be used as a file handle.
· Ideal for use as a replacement handle if your current file handle becomes damaged.