Loading...

Hobby Work Files

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

A 6-piece set of hobby work files. Select the most appropriate type for the given application.
[Features]
· The flat type is ideal for finishing flat surfaces.
· The half-round type is used for finishing rounded inner surfaces and corners.
· The round type is used for finishing round holes.
· The square type is used for finishing 2 orthogonally intersecting surfaces.
· The triangular type is used for finishing 2 surfaces that intersect at an angle less than 90°.
· Includes a vinyl storage case.
[Applications]
· Metal correction machining such as deburring and chamfering as well as for fine detailed work on wood and plastic.

Hobby Work Files | SK 11 | MISUMI India