Loading...

Board File Short, 175 mm

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working. Rust is the greatest enemy of a file. Before putting the file away after use, use an appropriate tool such as a brush to clean it by removing any shavings. Keep the work material secured in a clamp, etc.

Product Description

Easy-to-use short-type board file.
[Features]
· Convenient for carrying around and storage.
· Rust-resistant zinc plating.
· Overall length: 175 mm.
[Applications]
· For grinding of gypsum board, calcium silicate board, slate and wood.