Loading...

Hand Sander HS-3

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Confirm the grit size and do not use on items for which it could become an issue if they are scratched. Use the dedicated paper (sold separately) for the Hand Sander when replacing it.

Product Description

A file that can be used for polishing both flat surfaces and corners (90° angles).
[Features]
· Ideal for finishing right-angle corners of rough lumber. The paper is easy to mount using the hook and loop system.
· So easy to operate, anybody could do it.
· Includes non-clogging type patterned and coated paper.
[Applications]
· Ideal for grinding and polishing the right-angle corners and flat-surfaces of wooden materials.
· Can be used for chamfering DIY work, finishing of wooden materials, etc.