Loading...

Hand Sander, Wooden Handle HS-6

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Confirm the grit size and do not use on items for which it could become an issue if they are scratched.

Product Description

A file with a wooden handle that fits well in the hand.
[Features]
· Can accommodate commercially available paper and the paper is easy to replace.
· Can be used with various types of 75‑mm wide SK11 Sanding Roll Paper and commercially available (width 228 × length 280 mm) sandpaper cut into quarters.
· Size: width 70 × length 173 × height 85 mm.
[Applications]
· Ideal for base finishing of floor and wall surfaces during interior work and for surface preparation for paint and sheet metal.

Hand Sander, Wooden Handle HS-6 | SK 11 | MISUMI India