Chain Saw File Set STAM-2

Brand :
SK 11
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Please check that there are no cracks, chips, breaks or fissures in the main body of the file before use. Only operate after stopping the main body of the chain saw. Regarding the file size and depth adjustment, work according to the chain saw blade you are using. Apply force to the file when moving it in the push-direction. If used in the wrong direction, the file teeth may become damaged and shorten the life of the product. Do not use the file like a hammer to hit work materials. Do not use as a lever. Doing so may lead to breakage.
- The grains may become clogged during work, reducing sharpness. If the grain becomes clogged, clean out any residue using a brush, etc. After use, remove any cutting chips and then store away. Any cutting chips that remain may cause that section to rust.
Product Description
Set of a 4‑mm diameter chain saw file and a flat file for depth adjustment.·
[Features]
· Revives the cutting performance of chain saw blades.
· The flat depth adjustment file is a single-cut file.
[Applications]
· Chain saw blade sharpening.
· Compatible chain: for 25AP/F, 91VS/VG/VJ/F/R.