(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Plate S (Grit Size 400/1000)

Diamond Plate S (Grit Size 400/1000)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292156974
  • 4977292156981
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Only use for the applications shown.

Product Description

Diamond plate that can be used to sharpen even hard blades.
[Features]
· Can even sharpen hard blades such as ceramic blades and ultra-hard metal types.
· Size: width 25 × height 60 × depth 5 mm.
· Plate size: width 23 × height 59 × depth 5 mm.
· Weight: 60 g.
[Applications]
· For polishing and correcting blades, ultra-hard metal, ceramic, glass, etc.

Part Number
4977292156974
4977292156981
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code

₹ 1,105.35

2 Piece(s) 7 Day(s) or more 4004977292156974

₹ 1,105.35

2 Piece(s) 7 Day(s) or more 1,0004977292156981

Loading...

  1. 1

Basic Information

Plate size(mm) 23 × 59 × 5 Package width(mm) 27 Package height(mm) 103
Packaging depth(mm) 9 Package weight(g) 60
X
whatsapp-qr whatsapp-icon