Loading...

Craft File For Woodworking, Round 195 mm

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

A round-profile file with handle. Suitable for woodworking.
[Features]
· Ideal for small details in woodworking tasks, mainly on wood.
[Applications]
· Small and detailed grinding and polishing work in woodworking tasks, mainly on wood.

Craft File For Woodworking, Round 195 mm | SK 11 | MISUMI India