Loading...

Craft File, Medium Cut, Half-Round 195 mm

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

A half-round-profile file with a convenient handle. Suitable for grinding general metal.
[Features]
· Ideal for grinding and polishing iron, copper, brass and aluminum.
[Applications]
· Grinding and polishing work on general metal, particularly iron.