Loading...

M Polinet Double-Sided File (2 Pcs.) WA-No2000

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Always test on an inconspicuous area before use. Do not use with organic solvents such as alcohol or thinner. Always wear protective gloves.

Product Description

A non-clogging mesh type micro file. Both faces of the file can be used.
[Features]
· The base material is a mesh, helping prevent clogs while also providing powerful grinding performance with a long service life.
· Can be used as-is or while applying water.
· Size: 93 × 210 mm.
· Weight: 8 g.
· Grit size: WA-2000.
[Applications]
· Priming metal and resin before painting, removing dirt from FRP material.