(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Spiral Brush, Shaft Diameter 6 mm

Nylon Spiral Brush, Shaft Diameter 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,153₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A spiral brush that is convenient for polishing, etc., of steel and stainless steel and the inner surface of PVC pipes.
[Features]
・ Please use it to remove rust such as iron and stains such as stainless steel, copper, brass and resin.
・ Nylon
・ Shank diameter: 6 mm
・ Weight: 20 g
[Applications]
・ Supported models: Electric drill / flexible shaft / air drill

Part Number
4977292333122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,153.11

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Diameter(mm) Approx. 15 Package width(mm) 32
Package height(mm) 125 Packaging depth(mm) 32 JAN Code 4977292333122
Material Brush: made of nylon Compatible models Electric drill / flexible shaft / air drill Package weight(g) 20

Please check the type/dimensions/specifications of the part 4977292333122 in the Nylon Spiral Brush, Shaft Diameter 6 mm series.

X
whatsapp-qr whatsapp-icon