(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision File With Shaft, Ball Type

Precision File With Shaft, Ball Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SRB-701
  • SRB-702
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      685₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Use within the allowable rotational speed. Before use, perform an idle operation in a safe location to check that there are no issues.

Product Description

A ball type precision file with shaft. Ideal for woodworking.
[Features]
· Used for precision grinding of models and wooden products.
· 2.35‑mm shaft.
· Size: width 2.34 × height 45 × depth 2.34 mm.
· Weight: 1 g (SRB-701) / 2 g (SRB-702).
[Applications]
· Machining wooden materials, silversmithing, engraving patterns on seals, etc.

Part Number
SRB-701
SRB-702
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape JAN Code

₹ 684.78

1 Piece(s) 6 Day(s) or more Ball type 1.4 mm4977292494823

₹ 699.51

1 Piece(s) 6 Day(s) or more Ball type 2.0 mm4977292494830

Loading...

  1. 1

Basic Information

Type Precise File Allowable rotation speed(min-1) 30,000 Shaft size 2.35 mm
Package width(mm) 45 Package height(mm) 125 Packaging depth(mm) 15
Package weight(g) 9 Material SKS material
X
whatsapp-qr whatsapp-icon