Loading...

Precision File With Shaft, Conical Type

Brand :
SK 11

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Use within the allowable rotational speed. Before use, perform an idle operation in a safe location to check that there are no issues.

Product Description

A precision file with shaft. Ideal for woodworking.
[Features]
· Used for precision grinding of models and wooden products.
· 2.35‑mm shaft.
· Size: width 2.34 × height 45 × depth 2.34 mm.
· Weight: 1 g (SRB-703) / 2 g (SRB-704).
[Applications]
· Machining wooden materials, silversmithing, engraving patterns on seals, etc.