(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary File For Ironworking

Rotary File For Ironworking

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Use the drill at a rotational speed of 5,000 rpm or less.

Product Description

Ideal for metal grinding, polishing, and craft work.
[Features]
·File for metalworking that can be used with electric drills and air grinders
·Please use an overhang of 15 mm or less
[Applications]
·Grinding and polishing of steel, light metal and wood
・ Applicable models: Electric drill, air grinder

Part Number
4977292385459
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 720.95

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft diameter(mm) 6 JAN Code 4977292385459 Length(mm) 20
Sharpening stone width(mm) 6 Package width(mm) 37 Package height(mm) 61
Packaging depth(mm) 6 Package weight(g) 5 Material Carbon steel
Compatible models Electric drill, air grinder

Please check the type/dimensions/specifications of the part 4977292385459 in the Rotary File For Ironworking series.

X
whatsapp-qr whatsapp-icon