(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Cut Corner Clamp SKC-2

Angle Cut Corner Clamp SKC-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • When using an adhesive, be careful not to let it adhere to the body or the scissors mouth. When nailing wood, you can nail it cleanly and accurately if you attach a dimple at a predetermined position with an awl. Opening the scissors mouth or forcibly tightening it can damage the main unit and is extremely dangerous. Be sure to carefully check that the main body is not damaged when sawing. Be sure to wear safety glasses while working, and wear dust masks, work gloves, etc., for work in which material fragments and dust are scattered.
  • For adhesives etc., read the instruction manual, etc., on the product carefully, and be careful and perform safe work.

Product Description

A clamp that can be cut at any angle simply by matching the scales of 45 degrees, 60 degrees, and 90 degrees.
[Features]
・Since it can be locked with a light force, it is easy to use.
・By adjusting the scale, the angle can be changed to 45 degrees, 60 degrees, and 90 degrees, making it very convenient for angle cutting and angle clamping.
・It can be used within the maximum tightening width of 75 mm.
[Applications]
・Ideal for cutting angle of wood.
・It can be used when making picture frames, panels and doll cases.

Part Number
SKC-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,166.36

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Material 1 Aluminum alloy Maximum tightening width(mm) 75 JAN Code 4977292221177
Package width(mm) 180 Package height(mm) 250 Packaging depth(mm) 63
Package weight(g) 380 Specifications Angle cut

Please check the type/dimensions/specifications of the part SKC-2 in the Angle Cut Corner Clamp SKC-2 series.

X
whatsapp-qr whatsapp-icon