(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Bar Clamp SRC150 To SRC-900

Quick Bar Clamp SRC150 To SRC-900

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Do not use for applications other than clamping, such as for hoisting objects, scaffolding, etc. Do not use for applications which require high levels of strength such as welding. Wear protective gear such as glasses, gloves, etc. Use in areas with stable footing. The pads are made of resin and so should not be used with high-temperature objects.

Product Description

Excellent tightening strength.
[Features]
・ Fixing long objects can be done quickly and easily.
・ It uses a large pad for tight tightening.
・ It can be used for tightening work and unfolding work.
· Select from 5 maximum openings (150 mm, 300 mm, 450 mm, 600 mm, 900 mm) depending on the application.
・ Maximum clamping force is 150 kg
· The main body is made of nylon and glass fiber while the pad and handle grip are made of TPR resin.
[Applications]
・ Fixing long items

Part Number
SRC-150
SRC-300
SRC-450
SRC-600
SRC-900
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
JAN Code Package width
(mm)
Package weight
(g)

₹ 1,781.88

1 Piece(s) 6 Day(s) or more 1504977292223379347650

₹ 2,015.64

1 Piece(s) 8 Day(s) or more 3004977292223386500770

₹ 2,243.34

1 Piece(s) 8 Day(s) or more 4504977292223393652880

₹ 2,417.22

1 Piece(s) 8 Day(s) or more 60049772922234098051,000

₹ 2,804.17

1 Piece(s) 10 Day(s) or more 90049772922234161,1091,230

Loading...

  1. 1

Basic Information

Material 1 Main body: Nylon and glass fiber, Pads: TPR resin, Handle grip: TPR resin Maximum clamping force 150 kg Package height(mm) 220
Packaging depth(mm) 35
X
whatsapp-qr whatsapp-icon