(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Head Cap (Cooling / Deodorizing) EA998AX-62

Head Cap (Cooling / Deodorizing) EA998AX-62

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA998AX-62

  • Size
    Free
  • Materials
    90% polyester, 10% polyurethane
Part Number
EA998AX-62
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,004.96

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size
    Free
  • Materials
    90% polyester, 10% polyurethane

Product Description

[Features]
· Size: one size fits all
·Material: 90% polyester, 10% polyurethane
·With UV protection function to prevent exhaustion of physical strength due to ultraviolet rays.
·Keeps refreshing feeling with a high cool feeling function and a sweat-absorbing and quick-drying function.
·Since deodorant sewing-machine thread is used, this product speedily deodorizes unpleasant odors.
·You can freely arrange the parts to be protected, such as the entire face and only neck.
·Full-face type

Specifications of EA998AX-62

  • Size
    Free
  • Materials
    90% polyester, 10% polyurethane
Part Number
EA998AX-62
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,004.96

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1