(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Confidential Document Sorting Box

Confidential Document Sorting Box

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA995C-41

  • Materials
    Polypropylene
  • Size
    outer dimension: 285 (W) × 412 (D) × 222 (H) mm; inner dimension: 240 (W) × 339 (D) × 202 (H) mm
Part Number
EA995C-41
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,395.06

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Polypropylene
  • Size
    outer dimension: 285 (W) × 412 (D) × 222 (H) mm; inner dimension: 240 (W) × 339 (D) × 202 (H) mm

Product Description

[Features]
·Size: outer dimension: 285 (W) × 412 (D) × 222 (H) mm; inner dimension: 240 (W) × 339 (D) × 202 (H) mm
·Materials: Polypropylene
・ With key
·Ideal for sorting confidential A4 size documents that are one of the most commonly generated in office.
·It is compact enough to fit on a wall shelf.
·The top lid slides off, making it easy to remove confidential used paper.

Specifications of EA995C-41

  • Materials
    Polypropylene
  • Size
    outer dimension: 285 (W) × 412 (D) × 222 (H) mm; inner dimension: 240 (W) × 339 (D) × 202 (H) mm
Part Number
EA995C-41
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,395.06

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1