Loading...

Waste Basket, Diameter 500 × 740 mm, 110 L

Brand :
ESCO

Caution

    Product Description

    [Features]
    ·Weight: 5.3 kg
    ·Material: Main body: expanded metal PE coating, bottom: steel PE coating
    ·A 150 L plastic bag can be used.
    ·Capacity: 110 L
    ·Size: diameter 500 × diameter 390 × 740 mm