(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diameter 350 mm Funnel

Diameter 350 mm Funnel

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA992B-35

  • Materials
    Polypropylene
  • Diameter
    350mm
  • Nozzle Tip Outer Diameter
    31mm
Part Number
EA992B-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,508.48

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Materials
    Polypropylene
  • Diameter
    350mm
  • Nozzle Tip Outer Diameter
    31mm

Product Description

[Features]
·Materials: Polypropylene
·Without filter
·Has excellent oil resistance and chemical resistance.
·It is shaped to prevent liquids from splashing.
·Diameter: 350 mm
·Nozzle tip outer diameter: 31 mm

Specifications of EA992B-35

  • Materials
    Polypropylene
  • Diameter
    350mm
  • Nozzle Tip Outer Diameter
    31mm
Part Number
EA992B-35
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,508.48

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Diameter 350 mm Funnel

Diameter 350 mm Funnel

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language