- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Size |
Capacity |
Finish |
Capacity (mL) |
Nozzle Size (mm) |
Body Size (mm) |
Details 1 |
|
₹ 8,118.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
620g |
- |
- |
- |
500 |
ø8×135 |
ø55×335 |
Brass finish |
|
₹ 10,170.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
960g |
Body: ø65 × 460 mm, nozzle: ⌀10 × 142 mm |
1,000 mL |
Brass finish |
- |
- |
- |
- |
Basic Specifications
-
- Product Detail Type
- Suction Gun
Product Description
[Specifications]
·Brass finish. Suitable for coolant and brake oil, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Size |
Capacity |
Finish |
Capacity (mL) |
Nozzle Size (mm) |
Body Size (mm) |
Details 1 |
|
₹ 8,118.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
620g |
- |
- |
- |
500 |
ø8×135 |
ø55×335 |
Brass finish |
|
₹ 10,170.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
960g |
Body: ø65 × 460 mm, nozzle: ⌀10 × 142 mm |
1,000 mL |
Brass finish |
- |
- |
- |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy