(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

500 kg × 2.5 m Chain Host

500 kg × 2.5 m Chain Host

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987AA-20

  • Weight (kg)
    6.2
  • Load rating (kg)
    500
  • Lifting height (m)
    2.5
  • Manual Winding Ability
    26 kg
Part Number
EA987AA-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,605.16

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight (kg)
    6.2
  • Load rating (kg)
    500
  • Lifting height (m)
    2.5
  • Manual Winding Ability
    26 kg

Product Description

[Features]
·A long-lifespan hoist-only road chain employed
·With overload prevention function
·Load rating (kg): 500
·Lifting height (m): 2.5
·Weight (kg): 6.2

Specifications of EA987AA-20

  • Weight (kg)
    6.2
  • Load rating (kg)
    500
  • Lifting height (m)
    2.5
  • Manual Winding Ability
    26 kg
Part Number
EA987AA-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,605.16

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1