Loading...

1,100 × 1,100 × 1,047 mm Box Pallet (With Lid)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Outlet width: 250 mm
·Materials: Polypropylene
·Capacity: 1023 L
·Weight: 51.4 kg
·Since the side wall can be removed, it is easy to put in and take out the contents.
·Can be stacked by removing the lid.
·Load weight: 0.4 t
·Size (mm): 1100 × 1100 × 1047 (H)