(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

30 mm Safety Sticker【2 Pieces Per Package】

30 mm Safety Sticker

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983G-71

  • Materials
    Stainless steel SUS304 (Brushed finish)
  • Size (mm)
    ø30×1.5
Part Number
EA983G-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 693.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Materials
    Stainless steel SUS304 (Brushed finish)
  • Size (mm)
    ø30×1.5

Product Description

[Features]
·Materials: Stainless steel SUS304 (Brushed finish)
·For preventing rear-end collisions with glass doors
· Made of stainless steel and has excellent corrosion resistance.
·Stands out well both inside and outside the building.
·With double-sided tape, it is easy to install.
·Size (mm): Diameter: 30 × 1.5
·With adhesive

Specifications of EA983G-71

  • Materials
    Stainless steel SUS304 (Brushed finish)
  • Size (mm)
    ø30×1.5
Part Number
EA983G-71
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 693.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1