(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

700 × 150 mm Pedestrian Guide Mat Holder

700 × 150 mm Pedestrian Guide Mat Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983DC-20

  • Materials
    Synthetic rubber
  • Size (mm)
    700×150
Part Number
EA983DC-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,634.41

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Synthetic rubber
  • Size (mm)
    700×150

Product Description

[Features]
·Materials: Synthetic rubber
·You can prevent it from rolling up due to wind.
·Prevents damage to the pedestrian mat by eliminating the need to nail or tape the pedestrian mat itself.
·Size (mm): 700 × 150

Specifications of EA983DC-20

  • Materials
    Synthetic rubber
  • Size (mm)
    700×150
Part Number
EA983DC-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,634.41

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1