(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 mm × 2.5 m, 180 kg Load-Binding Strap (Black, 2-Pc. Set)【2 Pieces Per Package】

25 mm × 2.5 m, 180 kg Load-Binding Strap (Black, 2-Pc. Set)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA982BA-5B

  • Belt width
    25mm
  • Belt length
    fixed side: 0.72 m, adjustment side: 1.7 m
  • Belt material
    Polyester
  • Working load
    180 kg
  • Quantity
    2 pcs
  • Hook Opening Width
    28mm
Part Number
EA982BA-5B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 3,964.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Belt width
    25mm
  • Belt length
    fixed side: 0.72 m, adjustment side: 1.7 m
  • Belt material
    Polyester
  • Working load
    180 kg
  • Quantity
    2 pcs
  • Hook Opening Width
    28mm

Product Description

[Features]
·Working Load: 180 kg
·Belt length: fixed side: 0.72 m, adjustment side: 1.7 m
・ Belt width: 25 mm
·Belt material: Polyester
·Hook jaw capacity: 28 mm
·Steel buckle
・ Quantity: 2 pcs.

Specifications of EA982BA-5B

  • Belt width
    25mm
  • Belt length
    fixed side: 0.72 m, adjustment side: 1.7 m
  • Belt material
    Polyester
  • Working load
    180 kg
  • Quantity
    2 pcs
  • Hook Opening Width
    28mm
Part Number
EA982BA-5B
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 3,964.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon