(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1,800 mm / Steel Shelf

1,800 mm / Steel Shelf

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • It will be a customer assembly.
  • Order Qty :
  • Starting From :
    ₹ 30,549.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Height
    1800mm
  • Depth
    450mm
  • * Caution
    [Customer Assembly]
  • Total Load Capacity
    600 kg (150 kg/tier)
  • Details 1
    It is made of steel
  • Product Detail Type
    1,800 mm / Steel Shelf

Product Description

[Features]
Steel shelf.
[Load Capacity (kg)]600 (150 kg per shelf board)

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list