(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Triangular Adjuster for Metal Rack【2 Pieces Per Package】

Triangular Adjuster for Metal Rack

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA976AJ-204

  • Materials
    steel, zinc plating finish, foam urethane
  • Quantity
    2 pcs.
  • Size (mm)
    50×50×55(H)
Part Number
EA976AJ-204
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 701.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Materials
    steel, zinc plating finish, foam urethane
  • Quantity
    2 pcs.
  • Size (mm)
    50×50×55(H)

Product Description

[Features]
·Optional accessory for pole diameter 25 mm Metal Rack
·Material: steel, zinc plating finish, foam urethane
·By attaching it to the bottom of the pole and fine-tuning the height, the wobbling of the rack can be reduced.
·Size (mm): 50 × 50 × 55 (H)

Specifications of EA976AJ-204

  • Materials
    steel, zinc plating finish, foam urethane
  • Quantity
    2 pcs.
  • Size (mm)
    50×50×55(H)
Part Number
EA976AJ-204
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 701.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon