Loading...

700 × 500 × 850 mm, Storage

Brand :
ESCO

Caution

    Product Description

    [Features]
    ·Materials: Polypropylene
    ·With metal fittings for the key
    ·Because of the double door, wide items can also be easily stored.
    ·Size (W × D × H) mm: Outer Dimension: 750 × 500 × 850, inner dimension: 670 × 370 × 745
    ·Weight (kg): 10
    ·Load Capacity (kg/m2): 60