(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Base for Library (Single Door Type) / Bottom Placement

Base for Library (Single Door Type) / Bottom Placement

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,701.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA954DJ-43
EA954DJ-90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Size Inner Dimensions Load Capacity Outer dimensions (mm) Details 1 Details 2 Details 3

₹ 46,797.63

1 Piece(s) 6 Day(s) or more 17.6 kg - 415(W)×416(D)×843(H)mm 24 kg/tier 450(W)×450(D)×890(H)mm For both top and bottom With 2 shelves and 2 keys Single-door type

₹ 8,701.38

1 Piece(s) 5 Day(s) or more 2.5 kg 450(W)×427(D)×50(H)mm - - - Base for bottom placing With adjusters -

Basic Specifications

  • Product Detail Type
    Base for Library (Single Door Type) / Bottom Placement

Product Description

·A dedicated base (EA954DJ-90) is required for bottom placement.

Part Number
EA954DJ-43
EA954DJ-90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Size Inner Dimensions Load Capacity Outer dimensions (mm) Details 1 Details 2 Details 3

₹ 46,797.63

1 Piece(s) 6 Day(s) or more 17.6 kg - 415(W)×416(D)×843(H)mm 24 kg/tier 450(W)×450(D)×890(H)mm For both top and bottom With 2 shelves and 2 keys Single-door type

₹ 8,701.38

1 Piece(s) 5 Day(s) or more 2.5 kg 450(W)×427(D)×50(H)mm - - - Base for bottom placing With adjusters -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon