(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

480 × 200 × 330 mm Tool Bag

480 × 200 × 330 mm Tool Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925C-17A

  • Weight
    2838g
  • Size
    480(W)×200(D)×330(H)mm
  • Materials
    Polyester
  • Number of pockets
    50
Part Number
EA925C-17A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,681.04

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    2838g
  • Size
    480(W)×200(D)×330(H)mm
  • Materials
    Polyester
  • Number of pockets
    50

Product Description

[Features]
·Size: 480 (W) × 200 (D) × 330 (H) mm
·Weight: 2838 g
·Number of pockets: 50
· With shoulder belt
·There is a large storage in the center that is ideal for carrying power tools and their accessories, and there are storages on both sides of the outside.
·Since the storage on both sides is a zipper type, tools will not be separated during transportation.
·Since the tool pockets are vertical type, it is easy to put in and take out tools.

Specifications of EA925C-17A

  • Weight
    2838g
  • Size
    480(W)×200(D)×330(H)mm
  • Materials
    Polyester
  • Number of pockets
    50
Part Number
EA925C-17A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,681.04

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1