(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

420 × 205 × 250 mm Tool Bag

420 × 205 × 250 mm Tool Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925BN-1

  • Weight
    1325g
  • Size
    420(W)×205(D)×250(H)mm
  • Materials
    Polyester (600 denier)
Part Number
EA925BN-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,275.48

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    1325g
  • Size
    420(W)×205(D)×250(H)mm
  • Materials
    Polyester (600 denier)

Product Description

[Features]
·Material: Polyester (600 denier)
·Size: 420 (W) × 205 (D) × 250 (H) mm
·Weight: 1325 g
·With 26 large/small pockets and holders ideal as storage pocket tools with outstanding functionality
·Storage of long items, etc.
·Water-repellent fabric with great water repellence is used
·With a convenient tape measure holder on the side
· With shoulder belt

Specifications of EA925BN-1

  • Weight
    1325g
  • Size
    420(W)×205(D)×250(H)mm
  • Materials
    Polyester (600 denier)
Part Number
EA925BN-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,275.48

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1