(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

200 × 2.0 mm × 30 m, Partition Sheet

200 × 2.0 mm × 30 m, Partition Sheet

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AF-220A

  • Materials
    PVC
  • Width
    200mm
  • Length
    30m
  • Color
    Clear
  • Thickness
    2mm
  • Weight
    16000g
  • Specifications
    ESD safe specification
  • Expiration date
    6 months
Part Number
EA911AF-220A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 40,332.94

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    PVC
  • Width
    200mm
  • Length
    30m
  • Color
    Clear
  • Thickness
    2mm
  • Weight
    16000g
  • Specifications
    ESD safe specification
  • Expiration date
    6 months

Product Description

·Since you can go in and out without opening the seat, it is ideal for partitioning the entrance.
·Compatible with high ceilings in factories, warehouses, etc. Please cut it to the desired length and use it.

Specifications of EA911AF-220A

  • Materials
    PVC
  • Width
    200mm
  • Length
    30m
  • Color
    Clear
  • Thickness
    2mm
  • Weight
    16000g
  • Specifications
    ESD safe specification
  • Expiration date
    6 months
Part Number
EA911AF-220A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 40,332.94

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon