(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1,850 × 0.25 mm Transparent Sheet (Made of Non-PVC)

1,850 × 0.25 mm Transparent Sheet (Made of Non-PVC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 13,880.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Polyolefin
  • Width
    1.87m
  • Thickness
    0.25mm
  • Details 1
    Made of Non-PVC

Product Description

[Features]
·The sheet does not become hard unlike the PVC sheet even if the temperature drops
·Chip welding by a high frequency welder is possible
·Compliant with the Food Sanitation Act of Japan (containers/packaging)

Loading...

Product Specifications

Product features and specifications

Basic specifications and features of the product

  • Materials: Polyolefin

Standard table

Part numberWidth
(m)
length
(m)
Thickness
(mm)
EA911AF-761.8750.25
EA911AF-771.87100.25
EA911AF-781.87250.25

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language