(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

125 × 525 mm Rubber Spatula (Non-Sparking)

125 × 525 mm Rubber Spatula (Non-Sparking)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA642PA-3

  • Overall Length
    525mm
  • Blade width
    125mm
  • Rubber material
    Oil resistance rubber
Part Number
EA642PA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,726.33

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    525mm
  • Blade width
    125mm
  • Rubber material
    Oil resistance rubber

Product Description

[Features]
·Rubber tip material: Oil resistance rubber
·Wooden handle
·For cleaning work in highly volatile places
·Blade width: 125 mm
·Overall length: 525 mm

Specifications of EA642PA-3

  • Overall Length
    525mm
  • Blade width
    125mm
  • Rubber material
    Oil resistance rubber
Part Number
EA642PA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,726.33

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1