(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

8 × 146 mm Bungee Cord (With Hook / 10 Pcs.)【10 Pieces Per Package】

8 × 146 mm Bungee Cord (With Hook / 10 Pcs.)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628WH-40A

  • Overall Length
    Approx. 146 mm
  • Color
    OD color
  • Cord diameter
    ø 8mm
  • Hook wire diameter
    4mm
  • Hook Inner Diameter
    17mm
  • Quantity
    10 pcs.
Part Number
EA628WH-40A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,425.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Overall Length
    Approx. 146 mm
  • Color
    OD color
  • Cord diameter
    ø 8mm
  • Hook wire diameter
    4mm
  • Hook Inner Diameter
    17mm
  • Quantity
    10 pcs.

Product Description

[Features]
·Color: OD color
·Overall Length: Approx. 146 mm
·Cord Diameter: 8 mm in diameter
·Hook wire diameter: 4 mm
·Hook inner diameter: 17 mm
·Steel hook
·Quantity: 10 pcs.

Specifications of EA628WH-40A

  • Overall Length
    Approx. 146 mm
  • Color
    OD color
  • Cord diameter
    ø 8mm
  • Hook wire diameter
    4mm
  • Hook Inner Diameter
    17mm
  • Quantity
    10 pcs.
Part Number
EA628WH-40A
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,425.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon