(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

160 mm Scraper

160 mm Scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA572BF-50

  • Overall Length
    160mm
  • Blade material
    Special steel
  • Blade width
    22mm
Part Number
EA572BF-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,451.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    160mm
  • Blade material
    Special steel
  • Blade width
    22mm

Product Description

[Features]
·Blade material: Special steel
·It is a short type and has a shape that makes it easy to apply force.
·Blade width: 22 mm
·Overall Length: 160 mm

Specifications of EA572BF-50

  • Overall Length
    160mm
  • Blade material
    Special steel
  • Blade width
    22mm
Part Number
EA572BF-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,451.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon