(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

65 mm Corner Clamp

65 mm Corner Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,199₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Materials: Aluminum alloy
・ Clamping capacity: 65 mm
・ Depth of opening: 36 mm
・ Size: 196 (W) × 215 (L) × 56 (H) mm
・ Mounting hole diameter: 9.5 mm
・ Weight: 1.1 kg

Part Number
EA526CA-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,199.30

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526CA-16 in the 65 mm Corner Clamp series.