(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

100 mm Ratchet Clamp

100 mm Ratchet Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,024₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Materials: resin (glass fiber included)
・ Quick release lever
・ Swivel pad that does not easily scratch the target.
・ The resin body containing glass fiber and has excellent durability.
・ Comfort handles to prevent fatigue
·Max. opening: 100 mm
·Mouth Depth: 88 mm
·Overall Length: 242 mm

Part Number
EA526BH-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,023.58

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 242mm Mouth Depth 88mm Max. opening 100mm
Materials resin (glass fiber included)