(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

38 mm Ratchet Type Clamp

38 mm Ratchet Type Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      557₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Materials: Resin (with glass fiber)
・ Quick release lever
・ Swivel pad that does not easily scratch the target.
・ The resin body containing glass fiber and has excellent durability.
・ Comfort handles to prevent fatigue
・ Max. opening: 38 mm
・ Depth of opening: 44 mm
・ Overall length: 125 mm

Part Number
EA526BH-38
EA526BH-50
EA526BH-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length Mouth Depth Max. opening Materials Product type Maximum opening
(mm)
Overall length Mouth depth

₹ 557.00

1 Piece(s) 7 Day(s) or more ---Resin (glass fiber included)Main unit38125mm44mm

₹ 907.02

1 Piece(s) 6 Day(s) or more 185mm66mm50mmresin (glass fiber included)----

₹ 1,023.58

1 Piece(s) 7 Day(s) or more 242mm88mm100mmresin (glass fiber included)----

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon