(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Airtight Container (Stainless Steel)

Airtight Container (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 26,706.50 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA508SC-201
EA508SC-202
EA508SC-203
EA508SC-204
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Inner Dimensions (mm) Inner Size (mm)

₹ 26,706.50

1 Piece(s) 6 Day(s) or more 10L ø240×240(H) ø240×240(H)

₹ 30,946.77

1 Piece(s) 6 Day(s) or more 15L ø270×275(H) ø270×275(H)

₹ 33,303.27

1 Piece(s) 6 Day(s) or more 20L ø300×300(H) ø300×300(H)

₹ 41,754.25

1 Piece(s) 7 Day(s) or more 25L ø330×330(H) ø330×330(H)

Basic Specifications

  • Materials
    Main Body: Stainless steel (18-8) seal: Silicone rubber

Product Description

ESCO airtight container (Stainless Steel)
[Materials]Main body: Stainless steel (18-8) packing: silicone rubber

Part Number
EA508SC-201
EA508SC-202
EA508SC-203
EA508SC-204
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Inner Dimensions (mm) Inner Size (mm)

₹ 26,706.50

1 Piece(s) 6 Day(s) or more 10L ø240×240(H) ø240×240(H)

₹ 30,946.77

1 Piece(s) 6 Day(s) or more 15L ø270×275(H) ø270×275(H)

₹ 33,303.27

1 Piece(s) 6 Day(s) or more 20L ø300×300(H) ø300×300(H)

₹ 41,754.25

1 Piece(s) 7 Day(s) or more 25L ø330×330(H) ø330×330(H)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon