(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drawer Storage Case (3 to 5 Drawers)

Drawer Storage Case (3 to 5 Drawers)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA506L-82

  • Weight
    7.0 kg
  • Size
    556 (W) × 410 (D) × 820 (H) mm (with rollers)
  • Materials
    Main body: polypropylene, Top plate: printed paper decorative particleboard
  • Drawer Load Capacity
    4 kg (Top panel: 10 kg)
  • Number of Steps
    4 drawers
  • Drawer Inner Dimensions
    485(W)×355(D)×166(H)mm
Part Number
EA506L-82
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,739.07

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    7.0 kg
  • Size
    556 (W) × 410 (D) × 820 (H) mm (with rollers)
  • Materials
    Main body: polypropylene, Top plate: printed paper decorative particleboard
  • Drawer Load Capacity
    4 kg (Top panel: 10 kg)
  • Number of Steps
    4 drawers
  • Drawer Inner Dimensions
    485(W)×355(D)×166(H)mm

Product Description

・ It comes with rollers that allow smooth movement in the front-back direction.
・ The drawers have stoppers to prevent it from falling.

Specifications of EA506L-82

  • Weight
    7.0 kg
  • Size
    556 (W) × 410 (D) × 820 (H) mm (with rollers)
  • Materials
    Main body: polypropylene, Top plate: printed paper decorative particleboard
  • Drawer Load Capacity
    4 kg (Top panel: 10 kg)
  • Number of Steps
    4 drawers
  • Drawer Inner Dimensions
    485(W)×355(D)×166(H)mm
Part Number
EA506L-82
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,739.07

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon