(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Type Basket (Made of Polypropylene)

Square Type Basket (Made of Polypropylene)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 389.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA506AC-41
EA506AC-42
EA506AC-43
EA506AC-44
EA506AC-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Size (mm)

₹ 389.29

1 Piece(s) 6 Day(s) or more Outer Dimensions: 235 × 195 × 65 (H) mm inner dimensions: 195 × 155 × 55 (H) mm -

₹ 514.49

1 Piece(s) 6 Day(s) or more Outer Dimensions: 290 × 240 × 75 (H) mm inner dimensions: 230 × 185 × 65 (H) mm -

₹ 611.96

1 Piece(s) 6 Day(s) or more Outer Dimensions: 345 × 275 × 85 (H) mm inner dimensions: 295 × 225 × 75 (H) mm -

₹ 794.94

1 Piece(s) 6 Day(s) or more - 410×320×100(H)

₹ 1,202.92

1 Piece(s) 6 Day(s) or more Outer Dimensions: 480 × 370 × 110 (H) mm inner dimensions: 410 × 295 × 95 (H) mm -

Basic Specifications

  • Materials
    Polypropylene

Product Description

Polypropylene with excellent chemical resistance and strength is used, and it can be used to store items in laboratories and factories, etc.

Part Number
EA506AC-41
EA506AC-42
EA506AC-43
EA506AC-44
EA506AC-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Size (mm)

₹ 389.29

1 Piece(s) 6 Day(s) or more Outer Dimensions: 235 × 195 × 65 (H) mm inner dimensions: 195 × 155 × 55 (H) mm -

₹ 514.49

1 Piece(s) 6 Day(s) or more Outer Dimensions: 290 × 240 × 75 (H) mm inner dimensions: 230 × 185 × 65 (H) mm -

₹ 611.96

1 Piece(s) 6 Day(s) or more Outer Dimensions: 345 × 275 × 85 (H) mm inner dimensions: 295 × 225 × 75 (H) mm -

₹ 794.94

1 Piece(s) 6 Day(s) or more - 410×320×100(H)

₹ 1,202.92

1 Piece(s) 6 Day(s) or more Outer Dimensions: 480 × 370 × 110 (H) mm inner dimensions: 410 × 295 × 95 (H) mm -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon